• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slit screwdriver through type with hook

Slit screwdriver through type with hook

[Features]
· Fine slits prevent the fingertips and hands from slipping.

Part Number
NO.7030F-2X100
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Material
Same day Includes a washer that can be hit with a hammerBlade (Blade Tip): High Grade Chromium/Molybdenum/Vanadium Steel

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Shaft length L (mm) 100
Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through Available Bolster NA Grip Type Resin
Handle diameter(mm) 33 Overall Length(mm) 217 JAN Code 4962485412289

Please check the type/dimensions/specifications of the part NO.7030F-2X100 in the Slit screwdriver through type with hook series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO.7030F-2X100 ในชุด Slit screwdriver through type with hook

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)