• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Nozzles

Long Nozzles

[Features]
· Long-type watering nozzle convenient for watering plants in planters and pots.
· Includes a water volume adjustment dial that allows you to adjust the water volume by hand.
[Applications]
· For watering.

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 21
●Height(mm):700
●SPQ(piece):5
●With Connector

Materials

●ABS Resin
Part Number
G136
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
((g)/set)
Material Specifications
1 Day(s) 203gABS ResinWith Connector

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Related Components Height (mm) 700 Compatible Hose Inner Diameter(mm) 12–15
Compatible Hose Outer Diameter(mm) 21 JAN Code 4975373008457 Trusco Code 381-3975

Please check the type/dimensions/specifications of the part G136 in the Long Nozzles series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน G136 ในชุด Long Nozzles

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)