• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hose Reel, Aurora MAX

Hose Reel, Aurora MAX

[Features]
· Hose with an internal diameter of 15 mm that can hold a large volume of water.
· Uses twist-resistant Twister hose.
[Applications]
· For watering.

Part Number
R320TNBE
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
((g)/set)
Material Specifications
14 Day(s) 9kgFrame, Drum: Polypropylene Resin (PP), Hose: Polyvinyl Chloride Resin (PVC)Hose specifications: pressure-resistant, anti-algae (pressure-resistant thread, I.D. 15 mm). Nozzle modes: cone, straight, stop, sprinkle and shower. Nozzle specifications: One-click nozzle with one-touch water flow / water stop operations.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Watering tool Height (mm) 340 Max Operating Pressure (MPa) 0.7
Hose Length (mm) 20000(20m) Internal x external diameter (mm) 15×20 Width(mm) 358
Depth(mm) 361 Compatible Hose Inner Diameter(mm) 15 Compatible Hose Outer Diameter(mm) 20
Compatible Hose Length(m) 20 JAN Code 4975373029445 Trusco Code 469-6557

Please check the type/dimensions/specifications of the part R320TNBE in the Hose Reel, Aurora MAX series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน R320TNBE ในชุด Hose Reel, Aurora MAX

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)