• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hose Band (Low Pressure Manual Tightening Type)【2 Pieces Per Package】

Hose Band (Low Pressure Manual Tightening Type)

[Features]
· Hose band that is fastened by hand.
[Applications]
· Band for fastening regular hose pipes used in factories, etc.
· For fastening hoses

Part Number
G101
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งMass
((g)/set)
Material

2 Pieces Per Package

3 Day(s) or more 22 g/packBrass

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Related Components Thickness(mm) 0.5 Maximum Diameter(mm) 28
Minimum Diameter(mm) 20 Screw Size L M3×10 JAN Code 4975373010016
Trusco Code 405-6396

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)