Hose Nozzle, Snap-In Pro-Grip Scrub Shower

Hose Nozzle, Snap-In Pro-Grip Scrub Shower

[Features]
· Hard type optimal for washing cars and cleaning.
[Applications]
· Cleaning
· Car washing

Part Number
GNZ104N11
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
((g)/set)
Material Specifications
3 Day(s) or more 384gABS ResinWith Stop Connector

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Related Components Height (mm) 268 Compatible Hose Inner Diameter(mm) 12–15
Compatible Hose Outer Diameter(mm) 21 JAN Code 4975373033039 Trusco Code 439-7835

Please check the type/dimensions/specifications of the part GNZ104N11 in the Hose Nozzle, Snap-In Pro-Grip Scrub Shower series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GNZ104N11 ในชุด Hose Nozzle, Snap-In Pro-Grip Scrub Shower

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)