• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Digital Oscilloscope AD-5142D

Digital Oscilloscope AD-5142D

Digital oscilloscope equipped with calculation function and automatic measurement function.
[Features]
· Frequency band 50 MHz, 2 input channels.
· Usage conditions: Operating temperature: 0 to 50°C, relative humidity 80% RH or less (35°C or less), 45% RH or less (41 to 50°C).
· The counter has resolution of six digits, accuracy of ±2%, 20 Hz or more.
· The source signal is all trigger sources except video trigger.
· 6-digit frequency counter function. Waveform and panel setting save/recall function included. Comes with GO/NO-GO function and USB port.
[Applications]
· Useful for experimentation and research instruments, design and development, production facilities, and school laboratory facilities.
· Can be used in a wide range of applications including production and inspection/maintenance.

Part Number
AD-5142D
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Accessory Power Supply Voltage Operating Environment
5 Day(s) or more Approximately 2700Probe: 2 pcs, Power Cable: 1 pc, Fuse, User's ManualAC100~240V (47~63Hz)Ambient temperature: 0-50°C Temperature 80% RH or less (35°C or less

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Digital Tester Width(mm) 310 Depth(mm) 140
Height(mm) 142 Frequency band DC~50MHz (-3dB) Sampling rate 250MS/s(1ch)、125MS/s(2ch)
Vertical resolution 8 bits Record Length 4000 points Rise time Approx. 14 ns or less
Input impedance 1MΩ±2%, ~15pF Calculation function +、-、FFT Trigger Mode Auto, Normal, Single
Trigger System Edge, Pulse Width, Video Input Channel 2 Channels

Please check the type/dimensions/specifications of the part AD-5142D in the Digital Oscilloscope AD-5142D series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน AD-5142D ในชุด Digital Oscilloscope AD-5142D