• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chamfering Tool for Drill Press/Electric Screwdriver

Chamfering Tool for Drill Press/Electric Screwdriver

Effective in 90° chamfering of round holes, square holes, slitted holes, etc.

Part Number
KP01-010
KP01-091
KP01-092
KP01-095
KP01-100
KP01-210
KP01-225
KP01-226
KP01-241
KP01-256
Part NumberVolume DiscountDays to Shipวันจัดส่งSingle blade, two blades Beveling Diameter
(mm)
Link Size Size A
(mm)
Size B
(mm)
Dimension C
(mm)
4 Day(s) or more Single Blade2~17Straight φ10φ18φ2655/64
4 Day(s) or more Double Blade3~41MT2φ42φ 6585/108
5 Day(s) or more Double Blade3~41MT3φ42φ 6585/108
4 Day(s) or more Double Blade3~41Straight φ10/φ16φ42φ 6585/108
4 Day(s) or more Double Blade3~41Straight φ12.7φ42φ 6585/108
4 Day(s) or more Double Blade21~59MT2φ60φ7094/106
4 Day(s) or more Double Blade40~77MT2φ80φ90100/114
4 Day(s) or more Double Blade40~77MT3φ80φ90100/114
4 Day(s) or more Double Blade60~97MT3φ100φ110104
4 Day(s) or more Double Blade80~117MT3φ120φ130104

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Chamfering / Horizontal work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Copper Chamfer Internal Diameter
Countersink Angle(°) 90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)