• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cordless Riveter

Cordless Riveter

Compact design, high speed riveting and considerably improved work efficiency. Ideal when working for extended periods of time. Cordless riveter equipped with energy-saving performance and counter function.

[Features]
· One of the most compact products in its class.
· Unique motor layout enables more compact size.
· The distance between the riveting part and trigger switch has been shortened, making it easier to aim and greatly improving operability.
· High-speed riveting.
· A cordless riveter with a best-in-industry cycle time of 1.1 seconds.
· Significantly increased speeds compared to conventional models.
· Contributes to a more cordless factory.
· In one charge, the riveting number jumps to 4.7 times more than the conventional machine.
· Handle shape is easy to grasp and well balanced to reduce operator's burden.
· Efficient energy transmission to realize smooth riveting

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
R1B1
R1B2
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating jaw
(mm)
Rivet Radial Range φ
(mm)
Weight
(g)
Features 1 Features 2 Features 3 Stroke
(mm)
Other Set Content
8 Day(s) Carbide, Medium2.4・3.2・4.0・4.81900In one charge, the riveting number jumps to 7 times more than the conventional machine. An independent motor layout greatly boosted operability. Easy-gripping, good-balanced design. The riveting time has been greatly speeded up over before, to achieve 1.5 sec/unit.LED Light: Work can be performed with confidence even in dark places or narrow places. Use LED to shine pinpoint light toward tightening locations.With an eject function, even interrupting the operation in a state where rivets have been caught due to the batteries running out, the rivets can be taken out by pushing the eject button.22-Body, Battery pack (BPL1415), Charger (BC0075G), Dedicated Case, Nosepiece (2.4, 3.2, 4.0, 4.8)
8 Day(s) Carbide, Large4.8/6.4 (Separate optional components are necessary when using 3.2 and 4.0) *S bolt compatible2000In one charge, the riveting number jumps to 7 times more than the conventional machine. An independent motor layout greatly boosted operability. Easy-gripping, good-balanced design. The riveting time has been greatly speeded up over before, to achieve 1.5 sec/unit.LED Light: Work can be performed with confidence even in dark places or narrow places. Use LED to shine pinpoint light toward tightening locations.With an eject function, even interrupting the operation in a state where rivets have been caught due to the batteries running out, the rivets can be taken out by pushing the eject button.22All stainless steel rivets φ6.4 mm (NST-8 series) cannot be used. Optional parts are required separately if you use S bolts.Body, Battery Pack (BPL1415), Charger (BC0075 G), Dedicated Case, Nosepiece (4.8, 6.4), Dedicated Wrench