• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Hakugen Stick-on Heat Pads (30 pcs)

Hakugen Stick-on Heat Pads (30 pcs)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Other
  • Maximum Temperature(°C)
    63
  • Average Temperature(°C)
    53
  • Sustained Duration
    12 hour
  • Horizontal x Vertical(mm)
    130×95
  • Trusco Code
    493-3036
  • Amount Of Content
    1 Box (30 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (30 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Sheets)
Quote
-

Part Number : 28270
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Other
  • Maximum Temperature(°C)
    63
  • Average Temperature(°C)
    53
  • Sustained Duration
    12 hour
  • Horizontal x Vertical(mm)
    130×95
  • Trusco Code
    493-3036
  • Mass(g)
    1420/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Type of warming fixture with adhesive.

Specification

●Duration(hours):12
●Warmer Size W x L(mm):130 x 95
●Q'ty Per Bag(sheet):30
●SPQ(bag):8
●Type to Attach
●Max Temperature: 63°C 
●Average Temperature: 53°C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)