Hakugen Stick-on Heat Pads (10 pcs)

Hakugen Stick-on Heat Pads (10 pcs)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Other
  • Maximum Temperature(°C)
    63
  • Average Temperature(°C)
    53
  • Sustained Duration
    12 hour
  • Horizontal x Vertical(mm)
    130×95
  • Trusco Code
    493-3028
  • Amount Of Content
    1 Bag (10 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
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
1 Bag (10 Sheets)
Quote
-

Part Number : 28269
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Other
  • Maximum Temperature(°C)
    63
  • Average Temperature(°C)
    53
  • Sustained Duration
    12 hour
  • Horizontal x Vertical(mm)
    130×95
  • Trusco Code
    493-3028
  • Mass(g)
    480/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Type of warming fixture with adhesive.

Specification

●Duration(hours):12
●Warmer Size W x L(mm):130 x 95
●Q'ty Per Bag(sheet):10
●SPQ(bag):24
●Type to Attach
●Max Temperature: 63°C 
●Average Temperature: 53°C