IRIS External Piping Hot Circuit 10P

IRIS External Piping Hot Circuit 10P

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Fastest and highest temperature level in the industry

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Stomach band
  • Color
    Other
  • Maximum Temperature(°C)
    79
  • Average temperature(°C)
    60
  • Continuous Time
    8 Hours (when a temperature of 40°C or more is continually maintained)
  • Width X Height(mm)
    125X100
  • Trusco Code
    471-6094
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
4 Day(s) or more
-

Part Number : ATN-10P
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Stomach band
  • Color
    Other
  • Maximum Temperature(°C)
    79
  • Average temperature(°C)
    60
  • Continuous Time
    8 Hours (when a temperature of 40°C or more is continually maintained)
  • Width X Height(mm)
    125X100
  • Trusco Code
    471-6094
  • Mass(g)
    43
  • Features
    The rising time is about 10 minutes, so it warms up quickly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)