• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flank Insert For CoroMill 170

Part Number
170-00-200801E-PFHN-1030
170-00-200801E-PFHN-4240
170-00-200801E-PFLN-1030
170-00-200801E-PFMN-4240
Part NumberVolume DiscountDays to Shipวันจัดส่งClearance angle Detailed Material Tip hand (right or left) Tip Type Details Type
Quote [Other] OtherGC1030Right or left-handed useHFlank Insert
Quote [Other] OtherGC4240Right or left-handed useHFlank Insert
Quote [Other] OtherGC1030Right or left-handed useLFlank Insert
Quote [Other] OtherGC4240Right or left-handed useMFlank Insert

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) L (Rectangular) work material Steel Available corners 2
Tip Thickness S(mm) 14 Corner R(mm) 0.5 Wiper Length BS(mm) 1
Dimensions iW(mm) 8 Dimension L(mm) 20 Module 12-22

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)