• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Temp Indicator Tape 13 mm

High Temp Indicator Tape 13 mm

Made using cloth fabric. The text "STERILIZED" will display when it has been successfully dry-heat sterilized.

Part Number
0615-55-92-33
Part NumberVolume DiscountDays to Shipวันจัดส่งCharacteristics Amount Of Content
4 Day(s) or more Made of cloth inscribed with the word "STERILIZED" to indicate that it has been sterilized.1 Roll

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Lab tape Color Silver Width(mm) 13
Length(m) 6.35 Maker Part Number SHTI-12 TGK Code 0615559233
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)