• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Submersible Test Tube Stand 24 Stands / 40 Stands / 60 Stands / 90 Stands (White/Red/Blue/Yellow)

Submersible Test Tube Stand 24 Stands / 40 Stands / 60 Stands / 90 Stands (White/Red/Blue/Yellow)

[Features]
· Made using special reinforced PP with a large specific gravity. This ensures that the main body will not float up or move around when placed in a water bath.
· Available in four colors (white, red, blue, and yellow).
· Autoclavable.
· Can be used with dryers, water bath apparatus and freezers.
· Alphanumeric characters are displayed on the grid.

Part Number
0198-19-70-11
0198-19-70-12
0198-19-70-13
0198-19-70-14
0198-19-70-21
0198-19-70-22
0198-19-70-23
0198-19-70-24
0198-19-70-31
0198-19-70-32
0198-19-70-33
0198-19-70-34
0198-19-70-41
0198-19-70-42
0198-19-70-43
0198-19-70-44
0198-19-70-51
0198-19-70-52
0198-19-70-53
0198-19-70-54
Part NumberVolume DiscountDays to Shipวันจัดส่งHeight
(mm)
Height to Feet
(mm)
Color Compatible Size
(φ mm)
Length x Width (Hole)
(mm)
Number, Vertically
(Bottles)
Maker Part Number TGK Code Array Length x Width x Height
(mm)
Characteristics Amount Of Content
4 Day(s) or more 5563White1313X1390564-0301981970116X15Approx. 105 x approx. 245 x approx. 55HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
5 Day(s) or more 5563Red1313X1390564-100198197012-Approx. 105 x approx. 245 x approx. 55HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 5563Blue1313X1390564-040198197013-Approx. 105 x approx. 245 x approx. 55HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 5563Yellow1313X1390564-060198197014-Approx. 105 x approx. 245 x approx. 55HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
62 Day(s) or more 6671White1616X1660565-0301981970215X12Approximately 105 x 245 x 66HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6671Red1616X1660565-1001981970225X12Approximately 105 x 245 x 66HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6671Blue1616X1660565-0401981970235X12Approximately 105 x 245 x 66HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6071Yellow1616X1660565-060198197024-Approximately 105 x 245 x 60HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6071White2021X2140566-0301981970314X10Approximately 105 x 245 x 60HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6071Red2021X2140566-100198197032-Approximately 105 x 245 x 60HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 6071Blue2021X2140566-040198197033-Approximately 105 x 245 x 60HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
62 Day(s) or more 6071Yellow2021X2140566-060198197034-Approximately 105 x 245 x 60HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-White2525X2540567-0301981970414X10Approximately 125 x 295 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-Red2525X2540567-100198197042-Approximately 125 x 295 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
5 Day(s) or more 80-Blue2525X2540(10X4)567-040198197043-Approximately 125 x 295 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
5 Day(s) or more 80-Yellow2525X2540567-060198197044-Approximately 125 x 295 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-White3030X3024568-0301981970513X8Approximately 110 x 300 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-Red3030X3024568-100198197052-Approximately 110 x 300 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-Blue3030X3024568-040198197053-Approximately 110 x 300 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit
4 Day(s) or more 80-Yellow3030X3024568-060198197054-Approximately 110 x 300 x 80HAs the material is made of a heavy-weight specially reinforced PP, the main body will not sink or move inside of a water bath. In 4 colors, white, red, blue, and yellow. Autoclavable.1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Test Tube Rack Material PP Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)