• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Buchner Funnel PP 70φ–240φ

Buchner Funnel PP 70φ–240φ

The stem can be removed, making it easy to wash. Can be used with triangular flasks. Autoclavable. Can also be used with food products.

Part Number
0198-19-08-01
0198-19-08-02
0198-19-08-03
0198-19-08-04
0198-19-08-05
0198-19-08-06
Part NumberVolume DiscountDays to Shipวันจัดส่งHeight
(mm)
Internal Height
(mm)
Outer Diameter
(mm)
Inner Diameter
(mm)
Outer Diameter of Base of Feet
(mm)
Feet Minimum Diameter
(mm)
Mid-feet Outer Diameter
(mm)
Length of Leg
(mm)
Thick
(mm)
Diameter
(mm)
Hole Diameter
(φ mm)
Cup Height
(mm)
Funnel Section
(mm)
Torso Maximum Outer Diameter
(mm)
Maker Part Number TGK Code Weights Shape of Inner Bottom Characteristics Amount Of Content
4 Day(s) or more 140---16.511-601.2 to 1.870 (perforated plate)2---439019819080195g-Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.
4 Day(s) or more 165---17.511.5-651.7~2.080 (perforated plate)2---4400198190802--Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.
4 Day(s) or more 170---1811-701.5–2.090 (perforated plate)2.5Approximately 49--4410198190803--Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.
4 Day(s) or more 205---29.522.525901.8 to 2.5110 (perforated plate)2.5-Approx. 69 (Straight) / Approx. 50 (Slanted)-4420198190804--Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.
4 Day(s) or more 2809717517129.520251051.8 to 2.5160 (perforated plate)2.75---4430198190805-Inner bottom is protruded even if it is moderate.Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.
4 Day(s) or more 3351202652553724301452.7~3.0240 (perforated plate)3.0--2504450198190806--Separable legs for easy cleaning. Can be used in conjunction with a triangular flask. Can be autoclaved and can be used for foodstuffs as well.1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Funnel Material PP Amount Of Content 1 pc.