• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

P-test Tube, P-10M to P-30 / S-pitch Glass / Fraction NL【25-250 Pieces Per Package】

P-test Tube, P-10M to P-30 / S-pitch Glass / Fraction NL

Made of borosilicate glass. Ideal for use in chemical and medical applications. Does not suffer from molding strain. The characteristics of the borosilicate glass—shock and impact resistance and chemical resistance—are further improved by the test tube being fully molded (automatic). Can be washed and reused, contributing to a healthier planet and environment.

Part Number
101000
101001
101002
101003
101004
101005
101006
101007
101009
101010
101011
101012
101013
101014
101015
101016
101017
101019
101020
101021
101022
101023
101024
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOutside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Thick
(mm)
Type TGK Code Characteristics Amount Of Content

100 Pieces Per Package

32 Day(s) or more 1075-1.0P-10S 0717-03-05-18Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

62 Day(s) or more 1090-1.0P-10M 0717-03-05-21Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

250 Pieces Per Package

62 Day(s) or more 1275-1.0P-12S 0717-03-05-22Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (250 pcs)

100 Pieces Per Package

32 Day(s) or more 1290-1.0P-12M 0717-03-05-23Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

32 Day(s) or more 12105-1.0P-12L 0717-03-05-24Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

62 Day(s) or more 12120-1.0P-12LL 0717-03-05-19Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

100 Pieces Per Package

62 Day(s) or more 1390-1.0P-13S 0717-03-05-25Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

32 Day(s) or more 13100-1.0P-13M 0717-03-05-26Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

32 Day(s) or more 15105-1.0P-15S 0717-03-05-27Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

50 Pieces Per Package

32 Day(s) or more 15150-1.0P-15M 0717-03-05-28Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (50 pcs)

100 Pieces Per Package

62 Day(s) or more 16.5105-1.2P-16.5S 0717-03-05-29Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

50 Pieces Per Package

32 Day(s) or more 16.5165-1.0P-16.5M 0717-03-05-30Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (50 pcs)

100 Pieces Per Package

62 Day(s) or more 18105-1.0P-18SS 0717-03-05-20Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

32 Day(s) or more 18110-1.0P-18S 0717-03-05-31Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

50 Pieces Per Package

32 Day(s) or more 18180-1.0P-18M 0717-03-05-32Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (50 pcs)

50 Pieces Per Package

62 Day(s) or more 18165-1.0P-18SM 0717-03-05-35Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (50 pcs)

100 Pieces Per Package

62 Day(s) or more 16.5105101.2P-centrifuge tube 10 ml0717-03-05-33Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

100 Pieces Per Package

32 Day(s) or more 17.5130-1.0P-fraction 17.50717-03-05-34Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (100 pcs)

25 Pieces Per Package

62 Day(s) or more 21200-1.3P-21 0717-03-05-36Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

25 Pieces Per Package

32 Day(s) or more 24200-1.3P-24 0717-03-05-37Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

25 Pieces Per Package

62 Day(s) or more 25200-1.3P-25 0717-03-05-38Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

25 Pieces Per Package

62 Day(s) or more 28200-1.5P-28 0717-03-05-39Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

25 Pieces Per Package

62 Day(s) or more 30200-1.5P-30 0717-03-05-40Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.1 Box (25 pcs)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Test Tube / Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)