• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Volumetric Cylinder, Blue Scale PP 50 mL–2 L

Part Number
0814-22-22-04
0814-22-22-05
0814-22-22-06
0814-22-22-07
0814-22-22-08
0814-22-22-09
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity
(ml)
Gradations
(ml)
Inner Diameter
(mm)
Height
(mm)
Outer Diameter
(mm)
Inner Diameter
(mm)
Body Outer Diameter
(mm)
Maker Part Number TGK Code Base Length x Width
(mm)
Specifications Amount Of Content
4 Day(s) or more 501-200-23.5φ-0348280814222204-With blue scale.1 Pack (50 Sheets)
4 Day(s) or more 1001-250-28.1 (Not including spout)-0348380814222205-With blue scale.1 pc.
4 Day(s) or more 2502-315---0348480814222206-With blue scale.1 pc.
4 Day(s) or more 5005Approximately 50360--58034854081422220795×109With blue scale.1 pc.
4 Day(s) or more 100010-440Approx. 79.5 / Approx. 69 (without Spout)Approx. 73.5 /Approx. 61 (without Spout)-0348620814222208-With blue scale.1 pc.
4 Day(s) or more 200020-53586.5φ79φ-0348640814222209-With blue scale.1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Graduated Cylinder Materials PP

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)