• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Plugged Measuring Cylinder Super Grade 5 ml / 10 ml without Bumper 20 ml to 1 L with Bumper

Plugged Measuring Cylinder Super Grade 5 ml / 10 ml without Bumper 20 ml to 1 L with Bumper

[Features]
· The Super Grade volumetric cylinder is manufactured to a higher precision than that prescribed as Class A of "volume tolerance" in JIS R 3505 (1994).

Part Number
023550-5A
023550-10A
023550-1001A
023550-10001A
023550-2001A
023550-201A
023550-2501A
023550-251A
023550-5001A
023550-501A
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity
(ml)
Gradations
(ml)
Detail Types Tolerable Error
(mL)
Stopper Common for All TGK Code Amount Of Content
5 Day(s) or more 50.1No Super Grade Bumper±0.0590371-11-21-311 pc.
5 Day(s) or more 100.1No Super Grade Bumper±0.0590371-11-21-321 pc.
5 Day(s) or more 1001With Super Grade Bumper±0.40160371-11-21-661 pc.
5 Day(s) or more 100010With Super Grade Bumper±3.0380371-11-21-701 pc.
5 Day(s) or more 2002With Super Grade Bumper±0.80190371-11-21-671 pc.
5 Day(s) or more 200.2With Super Grade Bumper±0.15130371-11-21-631 pc.
5 Day(s) or more 2502With Super Grade Bumper±1.00190371-11-21-681 pc.
5 Day(s) or more 250.2With Super Grade Bumper±0.15130371-11-21-641 pc.
5 Day(s) or more 5005With Super Grade Bumper±2.0270371-11-21-691 pc.
5 Day(s) or more 500.5With Super Grade Bumper±0.25160371-11-21-651 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Graduated Cylinder Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)