Screw Cap Bottle, Membrane Cap, GL-45, 10 pcs

Screw Cap Bottle, Membrane Cap, GL-45, 10 pcs

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Membrane screw caps can be used with the GL-45 screw cap DURAN bottle.
· A 0.2‑μm PTFE film has been applied to the holes in the center of the cap to allow just gas to pass through without letting in any liquid, dust, etc.
· This helps mitigate the risks involved in the transport and storage of reagents which generate/release gas.
· The cap can also be securely tightened for when using in an autoclave. There is no need to loosen the cap in advance or re-tighten after having been autoclaved.
· Supports rapid decompression and pressurization up to 100 hPa.
· Features a heat resistant temperature of 140°C. Can be used repeatedly as long as it has not suffered any damage such as being scratched.

Basic Specifications

  • Product Model
    Optional Items
  • Types of Options
    Cap
  • Thread Opening Standard
    GL-45
  • Maximum Use Temperature(°C)
    140
  • TGK Code
    0371-05-22-41
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 017200-457A
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Optional Items
  • Types of Options
    Cap
  • Thread Opening Standard
    GL-45
  • Maximum Use Temperature(°C)
    140
  • TGK Code
    0371-05-22-41
  • Materials
    Polypropylene
  • Packing
    NA
  • Membrane Filter
    0.2μm PTFE
  • Hole Diameter x Number
    Approx. φ7 mm x 1
  • Feature 1
    The hole in the center of the cap is covered with a PTFE film with a pore size diameter of 0.2 μm, which allows only gases to pass through, while keeping out liquids and dust.
  • Feature 2
    It can reduce the risk in storing and transporting reagents that generate gas. The cap can be tightly closed during autoclaving, eliminating the need to loosen the cap beforehand or close after sterilization.
  • Precautions
    Cannot be sterilized by using a Dry Heat Sterilizer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)