Vial with Scale, White GV-10 – 50

Vial with Scale, White GV-10 – 50

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

The standard set can be dry-heat sterilized and autoclaved. An easy-to-use and easy-to-clean type with a wide mouth and excellent scale accuracy.

Basic Specifications

  • Product Model
    Vial Bottles
  • Color
    Transparency
  • Amount Of Content
    1 Box (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (5 pcs)
  • Clear
Capacity

Refine by

  • 10ml
  • 15ml
  • 25ml
  • 50ml
  • Clear
Outer Diameter x Height(mm)

Refine by

  • 24X45H
  • 27X55H
  • 30X65H
  • 40X75H
  • Clear
TGK Code

Refine by

  • 0717-04-10-64
  • 0717-04-10-63
  • 0717-04-10-62
  • 0717-04-10-60
  • Clear
Type

Refine by

  • GV-50
  • GV-25
  • GV-15
  • GV-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5 pcs)
10ml
24X45H
0717-04-10-60
GV-10
6 Day(s) or more
-

Part Number : 206010
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 pcs)

Specificationtitle

  • Product Model
    Vial Bottles
  • Capacity
    10ml
  • Color
    Transparency
  • Outer Diameter x Height(mm)
    24X45H
  • TGK Code
    0717-04-10-60
  • Type
    GV-10
  • Specifications
    Transparent, Standard Set
  • Feature 1
    The standard set is compatible with dry heat sterilization and autoclave sterilization.
  • Feature 2
    Features high-accuracy scale marks and a wide mouth that is easy to use and wash.
  • Supplementary Explanation
    The standard set has double Teflon packing.
1 Box (5 pcs)
15ml
27X55H
0717-04-10-62
GV-15
6 Day(s) or more
-

Part Number : 206012
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 pcs)

Specificationtitle

  • Product Model
    Vial Bottles
  • Capacity
    15ml
  • Color
    Transparency
  • Outer Diameter x Height(mm)
    27X55H
  • TGK Code
    0717-04-10-62
  • Type
    GV-15
  • Specifications
    Transparent, Standard Set
  • Feature 1
    The standard set is compatible with dry heat sterilization and autoclave sterilization.
  • Feature 2
    Features high-accuracy scale marks and a wide mouth that is easy to use and wash.
  • Supplementary Explanation
    The standard set has double Teflon packing.
1 Box (5 pcs)
25ml
30X65H
0717-04-10-63
GV-25
6 Day(s) or more
-

Part Number : 206013
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 pcs)

Specificationtitle

  • Product Model
    Vial Bottles
  • Capacity
    25ml
  • Color
    Transparency
  • Outer Diameter x Height(mm)
    30X65H
  • TGK Code
    0717-04-10-63
  • Type
    GV-25
  • Specifications
    Transparent, Standard Set
  • Feature 1
    The standard set is compatible with dry heat sterilization and autoclave sterilization.
  • Feature 2
    Features high-accuracy scale marks and a wide mouth that is easy to use and wash.
  • Supplementary Explanation
    The standard set has double Teflon packing.
1 Box (5 pcs)
50ml
40X75H
0717-04-10-64
GV-50
6 Day(s) or more
-

Part Number : 206014
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 pcs)

Specificationtitle

  • Product Model
    Vial Bottles
  • Capacity
    50ml
  • Color
    Transparency
  • Outer Diameter x Height(mm)
    40X75H
  • TGK Code
    0717-04-10-64
  • Type
    GV-50
  • Specifications
    Transparent, Standard Set
  • Feature 1
    The standard set is compatible with dry heat sterilization and autoclave sterilization.
  • Feature 2
    Features high-accuracy scale marks and a wide mouth that is easy to use and wash.
  • Supplementary Explanation
    The standard set has double Teflon packing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)