• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Integrated Washing Bottle PE 250 mL–500 mL

Integrated Washing Bottle PE 250 mL–500 mL

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
62 Day(s) or more

[Features]
· Equipped with a nozzle that is integrated with the main body and a standardized cap.
· A PE-made cap is attached to the tip of the nozzle; the water flow rate can be increased by cutting the tip of the nozzle.
· Since the cross-sectional shape is an oval, it is easy to hold in your hands and stable.
· Can also be used for foods.

Basic Specifications

  • Product Model
    Washing Bottle
  • Thread Opening Standard
    GL32
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Capacity

Refine byกรองตาม

  • 250ml
  • 500ml
  • Clearล้างค่าการค้นหา
Total Height(mm)

Refine byกรองตาม

  • 181
  • Clearล้างค่าการค้นหา
Inner Diameter

Refine byกรองตาม

  • 23φ
  • Clearล้างค่าการค้นหา
Maker Part Number

Refine byกรองตาม

  • 1633
  • 1634
  • Clearล้างค่าการค้นหา
TKG Code

Refine byกรองตาม

  • 0198194001
  • 0198194002
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 pc.
250ml
-
-
1633
0198194001
62 Day(s) or more
-

Part Number : 0198-19-40-01
Days to Shipวันจัดส่ง 62 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Washing Bottle
  • Capacity
    250ml
  • Thread Opening Standard
    GL32
  • Total Height(mm)
    -
  • Inner Diameter
    -
  • Maker Part Number
    1633
  • TKG Code
    0198194001
  • Body Diameter x Height(mm)
    59 x 88 (flat) x 140H
  • Nozzle Tip Diameter
    -
  • Height to the Base of the Neck(mm)
    -
  • Height from the Bottom to Top of Nozzle(mm)
    -
  • Feature 1
    The tip of the nozzle has a cap made of PE, and it is possible to increase the water flow by cutting the tip of the nozzle. Because the shape of the cross section is elliptical, it is easy to hold it stably. Can also be used for food.
  • Feature 2
    Includes a nozzle that is integrated into the main body and a cap that has been standardized.
  • Width of the Bottom
    -
1 pc.
500ml
181
23φ
1634
0198194002
62 Day(s) or more
-

Part Number : 0198-19-40-02
Days to Shipวันจัดส่ง 62 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Washing Bottle
  • Capacity
    500ml
  • Thread Opening Standard
    GL32
  • Total Height(mm)
    181
  • Inner Diameter
    23φ
  • Maker Part Number
    1634
  • TKG Code
    0198194002
  • Body Diameter x Height(mm)
    66 x 94 (plane) x 178 H
  • Nozzle Tip Diameter
  • Height to the Base of the Neck(mm)
    Approximately 140
  • Height from the Bottom to Top of Nozzle(mm)
    Approximately 150
  • Feature 1
    The tip of the nozzle has a cap made of PE, and it is possible to increase the water flow by cutting the tip of the nozzle. Because the shape of the cross section is elliptical, it is easy to hold it stably. Can also be used for food.
  • Feature 2
    Includes a nozzle that is integrated into the main body and a cap that has been standardized.
  • Width of the Bottom
    Approximately φ63

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)