• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Magnet Part Tray Set (Red)

Magnet Part Tray Set (Red)

A tool box that can be used with existing cabinets or office desks.
[Features]
· A side tray with a magnet on the back for attachment to tool boxes, etc.
· Size : 152 X 114 X 32 mm, 210 X 114 X 32 mm, 267 X 114 X 32 mm, 308 X 114 X 32 mm.
· Load capacity: 0.6 kg, 0.77 kg, 1.0 kg, 1.17 kg.
· Color: Red.
[Applications]
· It is useful for storing small objects, and for things which are used frequently.

Part Number
54151
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 54151 in the Magnet Part Tray Set (Red) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 54151 ในชุด Magnet Part Tray Set (Red)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)