• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click
View Other Model Numbers
Changing Color Refrigerator Rack 2-4970-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Changing Color Refrigerator Rack
Part Number: 2-4970-01

Standard Unit Price: - Special Price -
Quantity: 1 Pack (5 pcs.)
Days to Shipวันจัดส่ง: 4 Day(s) or more

Specifications of 2-4970-01ข้อกำหนดของ 2-4970-01

  • Product Type
    Tube Holder
  • Size(mm)
    146×105×70
  • Manufacturer Product Name
    Changing Color Refrigerator Rack 5630-T6
  • Number Contained In Packet
    1 case (contains 5 pcs)
  • Manufacturer Model Number
    5630-T6
  • JAN Code
    4560111741453
  • Material
    PP (Polypropylene)
  • Compatible Tube
    Micro Tube (0.5/1.5/2.0 mL)
  • Allowed tube quantity(pc.)
    24
  • Cold-insulation duration
    3.5 Hours or More (4°C or Less)
  • Features
    Users can easily tell when it is cooled as the color changes at around 4°C.
  • Footnotes
    Leave in freezer for 24 hours, and use after the chilling agent has cooled sufficiently.

Please check the type/dimensions/specifications of the part 2-4970-01 in the Changing Color Refrigerator Rack series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 2-4970-01 ในชุด Changing Color Refrigerator Rack

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)