Prep Tube Dedicated Stand

Prep Tube Dedicated Stand

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A stand for prep tube (2-6994-01/02). It is autoclavable and suitable for storage even at -90°C. A set of covers is suitable for tube fall prevention and cultivation in a constant temperature water tank.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 116×100×50
  • 225×110×50
  • 225×110×77
  • Clear
Manufacturer Product Name

Refine by

  • Dedicated stand SS15-32RTP
  • Dedicated stand SS15-16RTP
  • Cover for 32RTP TF-L
  • Clear
Manufacturer Model Number

Refine by

  • SS15-32RTP
  • SS15-16RTP
  • TF-L
  • Clear
JAN Code

Refine by

  • 4562108486293
  • 4562108486309
  • 4562108486316
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
225×110×50
Dedicated stand SS15-32RTP
SS15-32RTP
4562108486293
4 Day(s) or more
-

Part Number : 2-7953-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    225×110×50
  • Manufacturer Product Name
    Dedicated stand SS15-32RTP
  • Manufacturer Model Number
    SS15-32RTP
  • JAN Code
    4562108486293
  • Specification details
    For ø18X60 mm Tube
  • Material
    Stainless Steel (SUS304)
  • Square Hole x Shelf Height(mm)
    15.5X45
  • Containable number
    32 (4 x 8 Array)
  • Features
    A stand for prep tube (2-6994-01/02). It is autoclavable and suitable for storage even at -90°C. A set of covers is suitable for tube fall prevention and cultivation in a constant temperature water tank.
  • Footnotes
    The product dimensions do not include the lid protrusion. The stand unit does not include a cover.
1 pc.
225×110×77
Cover for 32RTP TF-L
TF-L
4562108486309
4 Day(s) or more
-

Part Number : 2-7953-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    225×110×77
  • Manufacturer Product Name
    Cover for 32RTP TF-L
  • Manufacturer Model Number
    TF-L
  • JAN Code
    4562108486309
  • Specification details
    For ø18X60 mm Tube
  • Material
    Stainless Steel (SUS304)
  • Square Hole x Shelf Height(mm)
    Cover for 32RTP
  • Containable number
  • Features
    A stand for prep tube (2-6994-01/02). It is autoclavable and suitable for storage even at -90°C. A set of covers is suitable for tube fall prevention and cultivation in a constant temperature water tank.
  • Footnotes
    The product dimensions do not include the lid protrusion. The stand unit does not include a cover.
1 pc.
116×100×50
Dedicated stand SS15-16RTP
SS15-16RTP
4562108486316
4 Day(s) or more
-

Part Number : 2-7953-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    116×100×50
  • Manufacturer Product Name
    Dedicated stand SS15-16RTP
  • Manufacturer Model Number
    SS15-16RTP
  • JAN Code
    4562108486316
  • Specification details
    For ø18X60 mm Tube
  • Material
    Stainless Steel (SUS304)
  • Square Hole x Shelf Height(mm)
    15.5X45
  • Containable number
    16 (4 x 4 rows)
  • Features
    A stand for prep tube (2-6994-01/02). It is autoclavable and suitable for storage even at -90°C. A set of covers is suitable for tube fall prevention and cultivation in a constant temperature water tank.
  • Footnotes
    The product dimensions do not include the lid protrusion. The stand unit does not include a cover.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)