Micro Tube Capacity (ml) 1.5–2

Micro Tube Capacity (ml) 1.5–2

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Autoclavable

Basic Specifications

  • Product Type
    Micro Tube
  • Number Contained In Packet
    1 Bag (500 pcs)
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (500 pcs)
  • Clear
Capacity(ml)

Refine by

  • 1.5
  • 2
  • Clear
Manufacturer Product Name

Refine by

  • Micro Tube L-2057
  • Micro Tube L-1192
  • Clear
Manufacturer Model Number

Refine by

  • L-2057
  • L-1192
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (500 pcs)
1.5
Micro Tube L-2057
L-2057
4 Day(s) or more
-

Part Number : 2-8007-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Manufacturer Product Name
    Micro Tube L-2057
  • Number Contained In Packet
    1 Bag (500 pcs)
  • Manufacturer Model Number
    L-2057
  • Specification details
    Autoclavable
  • Material
    PP (Polypropylene)
  • Scale(ml)
    0.05・0.2・0.5・1.0・1.1・1.5
1 Pack (500 pcs)
2
Micro Tube L-1192
L-1192
4 Day(s) or more
-

Part Number : 2-8007-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    2
  • Manufacturer Product Name
    Micro Tube L-1192
  • Number Contained In Packet
    1 Bag (500 pcs)
  • Manufacturer Model Number
    L-1192
  • Specification details
    Autoclavable
  • Material
    PP (Polypropylene)
  • Scale(ml)
    0.25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)