Octagon Rotator φ8x13 – φ13x75

Octagon Rotator φ8x13 – φ13x75

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day or more

The rotor is octagonal, with the ring which becomes a rotation axis in the center.

Basic Specifications

  • Product Type
    Rotor
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Full length X Diameter(mm)

Refine byกรองตาม

  • 13×φ8
  • 15×φ8
  • 22×φ8
  • 25×φ8
  • 38×φ8
  • 51×φ8
  • 75×φ13
  • Clearล้างค่าการค้นหา
Manufacturer Model Number

Refine byกรองตาม

  • 001.513
  • 001.515
  • 001.522
  • 001.525
  • 001.538
  • 001.551
  • 001.575
  • Clearล้างค่าการค้นหา
Manufacturer Product Name

Refine byกรองตาม

  • Octagon Rotator 001.513
  • Octagon Rotator 001.515
  • Octagon Rotator 001.522
  • Octagon Rotator 001.525
  • Octagon Rotator 001.538
  • Octagon Rotator 001.551
  • Octagon Rotator 001.575
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
1 pc.
13×φ8
001.513
Octagon Rotator 001.513
3 Day(s) or more
-

Part Number : 1-5407-01
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    13×φ8
  • Manufacturer Model Number
    001.513
  • Manufacturer Product Name
    Octagon Rotator 001.513
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
15×φ8
001.515
Octagon Rotator 001.515
3 Day(s) or more
-

Part Number : 1-5407-02
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    15×φ8
  • Manufacturer Model Number
    001.515
  • Manufacturer Product Name
    Octagon Rotator 001.515
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
22×φ8
001.522
Octagon Rotator 001.522
3 Day(s) or more
-

Part Number : 1-5407-03
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    22×φ8
  • Manufacturer Model Number
    001.522
  • Manufacturer Product Name
    Octagon Rotator 001.522
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
25×φ8
001.525
Octagon Rotator 001.525
3 Day(s) or more
-

Part Number : 1-5407-04
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    25×φ8
  • Manufacturer Model Number
    001.525
  • Manufacturer Product Name
    Octagon Rotator 001.525
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
38×φ8
001.538
Octagon Rotator 001.538
Same day
-

Part Number : 1-5407-05
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    38×φ8
  • Manufacturer Model Number
    001.538
  • Manufacturer Product Name
    Octagon Rotator 001.538
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
51×φ8
001.551
Octagon Rotator 001.551
Same day
-

Part Number : 1-5407-06
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    51×φ8
  • Manufacturer Model Number
    001.551
  • Manufacturer Product Name
    Octagon Rotator 001.551
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
1 pc.
75×φ13
001.575
Octagon Rotator 001.575
Same day
-

Part Number : 1-5407-07
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    75×φ13
  • Manufacturer Model Number
    001.575
  • Manufacturer Product Name
    Octagon Rotator 001.575
  • Features
    The rotor is octagonal, with the ring which becomes a rotation axis in the center.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ