Multipurpose Refrigerator

Multipurpose Refrigerator

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

By means of photocatalyst processing, the interior of the chamber demonstrates antibacterial, deodorant and anti-fouling effects. The leg height can be adjusted. As it is filter-less, filter cleaning is unnecessary.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 900×816×1905~1915
  • 1500×816×1905~1920
  • 1500×966×1905~1915
  • Clear
Internal dimensions(mm)

Refine by

  • 800×645×1470
  • 1400×645×1470
  • 1400×795×1460
  • Clear
Effective inside capacity

Refine by

  • 800ℓ
  • 1401ℓ
  • 1697ℓ
  • Clear
Manufacturer Product Name

Refine by

  • Multipurpose Refrigerator EAW-028RE
  • Multipurpose Refrigerator EAD-021RE
  • Multipurpose Refrigerator EAD-014RE
  • Clear
Manufacturer Model Number

Refine by

  • EAW-028RE
  • EAD-021RE
  • EAD-014RE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900×816×1905~1915
800×645×1470
800ℓ
Multipurpose Refrigerator EAD-014RE
EAD-014RE
24 Day(s) or more
-

Part Number : 1-2869-02
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • External Dimensions(mm)
    900×816×1905~1915
  • Internal dimensions(mm)
    800×645×1470
  • Effective inside capacity
    800ℓ
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Multipurpose Refrigerator EAD-014RE
  • Manufacturer Model Number
    EAD-014RE
  • Weight(kg)
    100
  • Power consumption (50/60 Hz)(W)
    195/205
  • Power supply details
    Single-Phase 100 V 50/60 Hz 15 A
  • Power cord length(m)
    2
  • Setting Temperature Range(°C)
    0-15 (no load/ambient temperature 30)
  • Temperature Control / Defrosting Method
    Microcomputer Control
  • Inner material
    Resin steel plate
  • Caster
    ø75 mm Nylon Type (without Stoppers)
  • Outer material
    Stainless steel (baked coating)
  • Accessory
    Shelf Board x 1 Piece / Shelf Bracket x 4 / Duckboard / Key For Locking Device x 2 / Spare Drain Hose
  • Features
    By means of photocatalyst processing, the interior of the chamber demonstrates antibacterial, deodorant and antifouling effects. The height of the legs can be adjusted. As it is filterless, filter cleaning is unnecessary.
  • Footnotes
    Including protruding part.
1 unit
1500×816×1905~1920
1400×645×1470
1401ℓ
Multipurpose Refrigerator EAD-021RE
EAD-021RE
24 Day(s) or more
-

Part Number : 1-2869-03
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • External Dimensions(mm)
    1500×816×1905~1920
  • Internal dimensions(mm)
    1400×645×1470
  • Effective inside capacity
    1401ℓ
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Multipurpose Refrigerator EAD-021RE
  • Manufacturer Model Number
    EAD-021RE
  • Weight(kg)
    150
  • Power consumption (50/60 Hz)(W)
    265/305
  • Power supply details
    Single-Phase 100 V 50/60 Hz 15 A
  • Power cord length(m)
    2
  • Setting Temperature Range(°C)
    0-15 (no load/ambient temperature 30)
  • Temperature Control / Defrosting Method
    Microcomputer Control
  • Inner material
    Resin steel plate
  • Caster
    ø75 mm Nylon Type (without Stoppers)
  • Outer material
    Stainless steel (baked coating)
  • Accessory
    Shelf Board x 1 Piece / Shelf Bracket x 5 / Duckboard x 2 / Key For Locking Device x 2 / Spare Drain Hose
  • Features
    By means of photocatalyst processing, the interior of the chamber demonstrates antibacterial, deodorant and antifouling effects. The height of the legs can be adjusted. As it is filterless, filter cleaning is unnecessary.
  • Footnotes
    Including protruding part.
1 unit
1500×966×1905~1915
1400×795×1460
1697ℓ
Multipurpose Refrigerator EAW-028RE
EAW-028RE
27 Day(s) or more
-

Part Number : 1-2869-04
Days to Ship 27 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • External Dimensions(mm)
    1500×966×1905~1915
  • Internal dimensions(mm)
    1400×795×1460
  • Effective inside capacity
    1697ℓ
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Multipurpose Refrigerator EAW-028RE
  • Manufacturer Model Number
    EAW-028RE
  • Weight(kg)
    160
  • Power consumption (50/60 Hz)(W)
    275/295
  • Power supply details
    Single-Phase 100 V 50/60 Hz 15 A
  • Power cord length(m)
    2
  • Setting Temperature Range(°C)
    0-15 (no load/ambient temperature 30)
  • Temperature Control / Defrosting Method
    Microcomputer Control
  • Inner material
    Resin steel plate
  • Caster
    ø75 mm Nylon Type (without Stoppers)
  • Outer material
    Stainless steel (baked coating)
  • Accessory
    Shelf Board x 1 Piece / Shelf Bracket x 6 / Duckboard x 2 / Key For Locking Device x 2 / Spare Drain Hose
  • Features
    By means of photocatalyst processing, the interior of the chamber demonstrates antibacterial, deodorant and antifouling effects. The height of the legs can be adjusted. As it is filterless, filter cleaning is unnecessary.
  • Footnotes
    Including protruding part.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)