Multi Cooler

Multi Cooler

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5 Day(s) or more
-

Part Number : 1-5984-01
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    155
  • External Dimensions(mm)
    1200×450×800
  • Power Supply(V)
    100V
  • Inner Capacity (freezer/refrigerator)(l)
    75/80
  • Manufacturer Product Name
    Multi Cooler MCA-2D
  • Manufacturer Model Number
    MCA-2D
  • Weight(kg)
    70
  • Power supply details
    AC100V 50/60Hz 10A 2P
  • Thermal insulation material
    Hard Foam PU (Polyurethane)
  • Inner material
    Resin copper plate
  • Internal Size (Frozen/Refrigerated)(mm)
    399×318×620/419×318×620
  • Outer material
    Stainless steel (top plate), copper plate (front, side)
  • Net shelf mounting pitch(mm)
    9
  • Accessory
    Net shelf x 3 pcs, Drainboard x 1 pcs, Drainpipe kit x 1 set
  • Features
    Freezer (-20°C, left side) and refrigerator (0 to 10°C, right side) are integrated into one unit. Free from frost in freezing compartment with air cooled system. Employs environmentally-friendly HFC refrigerant (HFC-134a). It can be placed next to the lab bench since objects can be placed on the top board.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)