Thermoelectric Cooling Storage Cabinet

Thermoelectric Cooling Storage Cabinet

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    25
  • External Dimensions(mm)
    345×445×477
  • Power Supply(V)
    100V
  • Internal Dimensions(mm)
    265×260×360
  • Manufacturer Product Name
    Thermoelectric Cooling Storage Cabinet RDP-25ES-H
  • Manufacturer Model Number
    RDP-25ES-H
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
-

Part Number : 1-8470-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    25
  • External Dimensions(mm)
    345×445×477
  • Power Supply(V)
    100V
  • Internal Dimensions(mm)
    265×260×360
  • Manufacturer Product Name
    Thermoelectric Cooling Storage Cabinet RDP-25ES-H
  • Manufacturer Model Number
    RDP-25ES-H
  • Internal Temperature(°C)
    Approximately 4 (ambient temperature 25)
  • Power cord length(m)
    2
  • Rated Power Consumption(W)
    52/52
  • Cooling method
    Natural Convection Method (5-surface cooling)
  • Cooling device
    Peltier Element Module
  • Internal Material
    Aluminum (Epoxy Baked Paint)
  • Rated Power Supply
    AC100V 50/60Hz
  • Operating noise
    14dB
  • Accessory
    Shelf Board (249 × 80 × 8 mm) × 3 (One Tier)
  • Features
    No noise Peltier-based system. Electronic control together with 5-way aluminum natural convection system provide steady-state internal temperature distribution. The air inlet on the back has a removable filter, so it can be cleaned easily.
  • Footnotes
    May change depending on the ambient temperature (18 - 25°C ambient temperature is recommended). A measurement value in an anechoic chamber 1 m away from the door.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)