Low Temperature Incubating Cabinet

Low Temperature Incubating Cabinet

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Basic Specifications

  • Product Type
    Thermostatic Chamber
  • Amount Of Content(L)
    15
  • External Dimensions(mm)
    385×415×341
  • Internal dimensions(mm)
    310×230×250
  • Power Supply(V)
    100V
  • Specifications
    Non-CFC coolant
  • Manufacturer Product Name
    Low Temperature Incubating Cabinet BC-15A
  • Manufacturer Model Number
    BC-15A
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5 Day(s) or more
-

Part Number : 2-6405-11
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Thermostatic Chamber
  • Amount Of Content(L)
    15
  • External Dimensions(mm)
    385×415×341
  • Internal dimensions(mm)
    310×230×250
  • Power Supply(V)
    100V
  • Specifications
    Non-CFC coolant
  • Manufacturer Product Name
    Low Temperature Incubating Cabinet BC-15A
  • Manufacturer Model Number
    BC-15A
  • Weight(kg)
    7.7
  • Internal Temperature(°C)
    5 to 7 (Surrounding: 30)
  • Power supply details
    AC100V 50/60Hz
  • Power Consumption(W)
    60
  • Power cord length(m)
    2 (2P Plug)
  • Accessory
    Shelf Board x 1 Piece
  • Features
    Electronic cooling (Peltier element) type that doesn't use a compressor. Can be used not only as an ordinary refrigerator but also as a low temperature thermostatic chamber with constant internal temperature. Lightweight and has a space-saving design.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)