Small Refrigerator BC-48A/BC70

Small Refrigerator BC-48A/BC70

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 2-2041-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    Refrigeration 65 + ice making 5
  • External Dimensions(mm)
    470×450×632
  • Internal dimensions(mm)
    (upper section) 380.5 × 360 × 325 (including refrigerator), (lower section) 380.5×210×190
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Small Refrigerator BC-70
  • Manufacturer Model Number
    BC-70
  • Weight(kg)
    21
  • Internal Temperature(°C)
    Approx. 5
  • Power supply details
    AC100V 50/60Hz
  • Rated Power Consumption(W)
    68
  • Cooling method
    Compressor Type
  • Features
    Equipped with compressor system with superior cooling performance. Compact yet sophisticated design.
  • Footnotes
    It cannot be stored frozen in the ice-making room.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)