Medicinal Refrigerator, Internal Capacity (L) 300/500

Medicinal Refrigerator, Internal Capacity (L) 300/500

Standard Unit Price:
-
Days to Ship :
37 Day(s) or more

Flagship model with door using Low-E glass, achieving a significant reduction of heat intrusion and improving energy conservation and anti-condensation properties. Easy-to-read digital temperature display. Conditions can be adjusted depending on high/low temperature monitor function. No filter cleaning or wastewater treatment of the drain port/tank is required.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Amount Of Content(L)

Refine by

  • 300
  • 500
  • Clear
External Dimensions(mm)

Refine by

  • 800×450(552)×1825
  • 800×650(752)×1825
  • Clear
Internal Dimensions(mm)

Refine by

  • 700×285×1337
  • 700×485×1337
  • Clear
Manufacturer Product Name

Refine by

  • Medicinal cooling box FMS-504G
  • Medicinal cooling box FMS-304GU
  • Clear
Manufacturer Model Number

Refine by

  • FMS-504G
  • FMS-304GU
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
800×450(552)×1825
700×285×1337
Medicinal cooling box FMS-304GU
FMS-304GU
37 Day(s) or more
-

Part Number : 1-3497-01
Days to Ship 37 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Amount Of Content(L)
    300
  • External Dimensions(mm)
    800×450(552)×1825
  • Power Supply(V)
    100V
  • Internal Dimensions(mm)
    700×285×1337
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Medicinal cooling box FMS-304GU
  • Manufacturer Model Number
    FMS-304GU
  • Weight(kg)
    100
  • Cooling Performance(°C)
    2–14
  • Power consumption (50/60 Hz)(W)
    163/168
  • Power supply details
    AC100V
  • Power cord length(m)
    2.5
  • Inner material
    Resin steel plate / coated steel plate
  • Outer material
    Coated steel plate
  • Accessory
    Shelf Board x 10 Casters (Φ 32 mm Made of Nylon, Without Stopper) x 4 Pieces Key x Door 1 Each
  • Features
    Low-E glass incorporating door that achieves a significant reduction of heat intrusion. Flagship model with improved anti-condensation property and high energy efficiency. It has an easily visible digital temperature display. Conditions can be adjusted depending on high/low temperature monitor function. No filter cleaning or wastewater treatment of the drain port/tank is required.
  • Footnotes
    Value within parentheses is the size including the protrusion. Fees for shipping, unloading, installation, assembly, and the like will be required separately. Please contact us for details.
1 unit
500
800×650(752)×1825
700×485×1337
Medicinal cooling box FMS-504G
FMS-504G
Quote
-

Part Number : 1-3497-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Amount Of Content(L)
    500
  • External Dimensions(mm)
    800×650(752)×1825
  • Power Supply(V)
    100V
  • Internal Dimensions(mm)
    700×485×1337
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Medicinal cooling box FMS-504G
  • Manufacturer Model Number
    FMS-504G
  • Weight(kg)
    112
  • Cooling Performance(°C)
    2–14
  • Power consumption (50/60 Hz)(W)
    164/169
  • Power supply details
    AC100V
  • Power cord length(m)
    2.5
  • Inner material
    Resin steel plate / coated steel plate
  • Outer material
    Coated steel plate
  • Accessory
    Shelf Board x 10 Casters (Φ 32 mm Made of Nylon, Without Stopper) x 4 Pieces Key x Door 1 Each
  • Features
    Low-E glass incorporating door that achieves a significant reduction of heat intrusion. Flagship model with improved anti-condensation property and high energy efficiency. It has an easily visible digital temperature display. Conditions can be adjusted depending on high/low temperature monitor function. No filter cleaning or wastewater treatment of the drain port/tank is required.
  • Footnotes
    Value within parentheses is the size including the protrusion. Fees for shipping, unloading, installation, assembly, and the like will be required separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)