Medicinal Refrigerator, Internal Capacity (L) 39–511

Medicinal Refrigerator, Internal Capacity (L) 39–511

A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). A steel cabinet (FS/FRS type) suitable for managing the temperatures of dangerous medicines as well as their storage. It comes with a drawer rack useful for arranging small articles (FR/FRS type). Triple glazing and light shielding acrylic plate are layered to enable use as cold storage for cold/dark stored chemicals (504H type).

Part Number

Configured Part Number is shown.

Part Number
2-6778-01
2-6778-02
2-6778-03
2-6778-04
2-6778-05
2-6778-06
2-6778-07
Part NumberVolume DiscountDays to ShipTemperature Control Range
(°C)
Amount Of Content
(L)
External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Power supply details Cooling method Lock Detailed Specifications Features Footnotes Amount Of Content
Quote 2~14/−20~−30176/39540×557×1794455×466×917/420×342×267F TypeMedicinal cooling box MPR-215F-PJMPR-215F-PJ86Single-Phase 100 V 50/60 155/160 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 1Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2~14/−20~−30176/39540×557×1794455×466×917/420×342×267FS typeMedicinal cooling box MPR-215FS-PJMPR-215FS-PJ82Single-Phase 100 V 50/60 155/160 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 1Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2~14/−20~−30340/82800×600×1805720×495×1425/317×440×586FR typeMedicinal cooling box MPR-414FR-PJMPR-414FR-PJ137Single-Phase 100 V 50/60 366/388 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 2Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2~14/−20~−30340/82800×600×1805720×495×1425/317×440×586F TypeMedicinal cooling box MPR-414F-PJMPR-414F-PJ126Single-Phase 100 V 50/60 366/388 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 2Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2~14/−20~−30340/82800×600×1805720×495×1425/317×440×586FRS typeMedicinal cooling box MPR-414FRS-PJMPR-414FRS-PJ130Single-Phase 100 V 50/60 366/388 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 2Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2~14/−20~−30340/82800×600×1805720×495×1425/317×440×586FS typeMedicinal cooling box MPR-414FS-PJMPR-414FS-PJ119Single-Phase 100 V 50/60 366/388 WCold-insulating warehouse part: forced circulation. Freezer part: direct coolingCylinder lock x 2Cold-insulating warehouse: 2-14°C (ambient temperature: -5 to +30°C). Freezer: -20 to -30°C (ambient temperature: -5 to +30°C).A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit
Quote 2–14511800×832×1810640×620×1240-Medicinal cooling box MPR-504H-PJMPR-504H-PJ182Single-Phase 100 V 50/60 301/312 WForced CirculationCylinder lock x 12 to 14°C (Ambient Temperature: -5 to +35°C)A unique structure integrating a 2 to 14°C medicinal cooler and a medical freezer with a cooling capacity of -30°C (215/414 type). The steel door is suitable for temperature management and storage management of powerful drugs (FS/FRS type). The drawer rack is convenient for arranging small items (FR/FRS type). 3 layers of glass and light shielding acrylic plate are overlapped to enable use as a cold storage for cold/dark preservation chemicals (504H type).Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.1 unit

Loading...

  1. 1

Basic Information

Product Type Refrigeration Showcase Power Supply(V) 100V Refrigerant HFC
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)