Refrigerated Showcase, Internal Capacity (L) 68–354

Refrigerated Showcase, Internal Capacity (L) 68–354

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

It can be used widely as a general-purpose cooling box. Resistant to coolant malfunctions due to clogging, etc., from dust and dirt, stable cooling performance can be obtained.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Cooling capability(W)

Refine by

  • 156
  • 160
  • 169
  • 256
  • Clear
Amount Of Content(L)

Refine by

  • 68
  • 105
  • 200
  • 354
  • Clear
External Dimensions(mm)

Refine by

  • 633×435×796
  • 633×435×986
  • 750×565×1085
  • 900×550×1400
  • Clear
Internal dimensions(mm)

Refine by

  • 563×376×303
  • 563×376×493
  • 680×483×645
  • 830×468×959
  • Clear
Manufacturer Product Name

Refine by

  • Refrigeration Showcase MU-195XE
  • Refrigeration Showcase MU-120XE
  • Refrigeration Showcase VRS-35XE
  • Refrigeration Showcase VRS-U35XE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
156
68
633×435×796
563×376×303
Refrigeration Showcase VRS-U35XE
Quote
-

Part Number : 1-4459-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Cooling capability(W)
    156
  • Amount Of Content(L)
    68
  • External Dimensions(mm)
    633×435×796
  • Internal dimensions(mm)
    563×376×303
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Refrigeration Showcase VRS-U35XE
  • Manufacturer Model Number
    VRS-U35XE
  • Weight(kg)
    Approx. 40
  • Internal Temperature(°C)
    0–10
  • Defrosting method
    Off-Cycle Method
  • Power supply details
    Single-Phase 100 V 50/60 156 W
  • Number of Steps
    1 Tier
  • Accessory
    Drainage Plate
  • Features
    This product has wide application in generic cold storage. This product provides stable refrigeration when refrigeration is unfavorable due to dust and dirt clogging and other factors.
  • Footnotes
    Please do not use for chemical storage. Transportation costs, loading costs, installation costs, assembly costs and others are charged separately. Please contact us for details.
1 unit
160
105
633×435×986
563×376×493
Refrigeration Showcase VRS-35XE
24 Day(s) or more
-

Part Number : 1-4459-05
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Cooling capability(W)
    160
  • Amount Of Content(L)
    105
  • External Dimensions(mm)
    633×435×986
  • Internal dimensions(mm)
    563×376×493
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Refrigeration Showcase VRS-35XE
  • Manufacturer Model Number
    VRS-35XE
  • Weight(kg)
    Approximately 48
  • Internal Temperature(°C)
    0–10
  • Defrosting method
    Off-Cycle Method
  • Power supply details
    Single-Phase 100 V 50/60 160 W
  • Number of Steps
    2 Level (1 Level can be removed for adjustments)
  • Accessory
    Drainage Plate
  • Features
    This product has wide application in generic cold storage. This product provides stable refrigeration when refrigeration is unfavorable due to dust and dirt clogging and other factors.
  • Footnotes
    Please do not use for chemical storage. Transportation costs, loading costs, installation costs, assembly costs and others are charged separately. Please contact us for details.
1 unit
169
200
750×565×1085
680×483×645
Refrigeration Showcase MU-120XE
24 Day(s) or more
-

Part Number : 1-4459-06
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Cooling capability(W)
    169
  • Amount Of Content(L)
    200
  • External Dimensions(mm)
    750×565×1085
  • Internal dimensions(mm)
    680×483×645
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Refrigeration Showcase MU-120XE
  • Manufacturer Model Number
    MU-120XE
  • Weight(kg)
    Approximately 63
  • Internal Temperature(°C)
    0–10
  • Defrosting method
    Off-Cycle Method
  • Power supply details
    Single-Phase 100 V 50/60 169 W
  • Number of Steps
    2 Level (1 Level can be removed for adjustments)
  • Accessory
    Drainage Plate
  • Features
    This product has wide application in generic cold storage. This product provides stable refrigeration when refrigeration is unfavorable due to dust and dirt clogging and other factors.
  • Footnotes
    Please do not use for chemical storage. Transportation costs, loading costs, installation costs, assembly costs and others are charged separately. Please contact us for details.
1 unit
256
354
900×550×1400
830×468×959
Refrigeration Showcase MU-195XE
24 Day(s) or more
-

Part Number : 1-4459-07
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • Cooling capability(W)
    256
  • Amount Of Content(L)
    354
  • External Dimensions(mm)
    900×550×1400
  • Internal dimensions(mm)
    830×468×959
  • Power Supply(V)
    100V
  • Manufacturer Product Name
    Refrigeration Showcase MU-195XE
  • Manufacturer Model Number
    MU-195XE
  • Weight(kg)
    Approximately 92
  • Internal Temperature(°C)
    0–10
  • Defrosting method
    Off-Cycle Method
  • Power supply details
    Single-Phase 100 V 50/60 256 W
  • Number of Steps
    3-tier (2 tiers can be removed for adjustment) shelf with right and left sides switchable.
  • Accessory
    Drainage Plate
  • Features
    This product has wide application in generic cold storage. This product provides stable refrigeration when refrigeration is unfavorable due to dust and dirt clogging and other factors.
  • Footnotes
    Please do not use for chemical storage. Transportation costs, loading costs, installation costs, assembly costs and others are charged separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)