• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Refrigerated Showcase, Internal Volume (L) 131/154

Refrigerated Showcase, Internal Volume (L) 131/154

Standard Unit Price:
-
Days to Ship :
Quote

Fitted with forced evaporation function to reduce waste water handling. Filter cleaning is unnecessary.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 600×550×1085
  • 633×435×1123
  • Clear
Internal dimensions(mm)

Refine by

  • 530×468×645
  • 563×376×623
  • Clear
Internal Volume(l)

Refine by

  • 131
  • 154
  • Clear
Manufacturer Product Name

Refine by

  • Refrigeration Showcase MU-230XE
  • Refrigeration Showcase VRS-68XE
  • Clear
Manufacturer Model Number

Refine by

  • MU-230XE
  • VRS-68XE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
633×435×1123
563×376×623
131
Refrigeration Showcase VRS-68XE
VRS-68XE
Quote
-

Part Number : 8-9904-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • External Dimensions(mm)
    633×435×1123
  • Internal dimensions(mm)
    563×376×623
  • Power Supply(V)
    100V
  • Internal Volume(l)
    131
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Refrigeration Showcase VRS-68XE
  • Manufacturer Model Number
    VRS-68XE
  • Weight(kg)
    Approximately 53
  • Exterior/Interior Material
    Plated Steel Plate (Polyester Powder Coated Finish)
  • Power supply details
    Single-Phase 100 V 50/60 Hz
  • Power Consumption(W)
    190/198
  • Setting Temperature Range(°C)
    0–10
  • Number Of Shelves
    2 Tiers
  • Accessory
    Drainage Plate
  • Features
    Fitted with forced evaporation function to reduce waste water handling. Requires no filter cleaning.
  • Footnotes
    Please do not use for chemical storage purposes. Transportation, packing, loading, and installation costs and others are charged separately. Please contact us for details.
1 unit
600×550×1085
530×468×645
154
Refrigeration Showcase MU-230XE
MU-230XE
Quote
-

Part Number : 8-9904-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Refrigeration Showcase
  • External Dimensions(mm)
    600×550×1085
  • Internal dimensions(mm)
    530×468×645
  • Power Supply(V)
    100V
  • Internal Volume(l)
    154
  • Refrigerant
    R134a
  • Manufacturer Product Name
    Refrigeration Showcase MU-230XE
  • Manufacturer Model Number
    MU-230XE
  • Weight(kg)
    Approx. 55
  • Exterior/Interior Material
    Plated Steel Plate (Polyester Powder Coated Finish)
  • Power supply details
    Single-Phase 100 V 50/60 Hz
  • Power Consumption(W)
    154/160
  • Setting Temperature Range(°C)
    0–10
  • Number Of Shelves
    2 Tiers
  • Accessory
    Drainage Plate
  • Features
    Fitted with forced evaporation function to reduce waste water handling. Requires no filter cleaning.
  • Footnotes
    Please do not use for chemical storage purposes. Transportation, packing, loading, and installation costs and others are charged separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)