• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Cooling Water Circulation System, Temperature Control Range 2–60°C

Cooling Water Circulation System, Temperature Control Range 2–60°C

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Cooling equipment with temperature adjustment range 2-60°C which achieves high energy efficiency due to having ultra compact design and inverter temperature control.
[Features]
· The water level can be checked from the transparent window of the cooling tank.
· Circulation method: Closed system circulation.
· Temperature Control Accuracy: LTCi-150HP/±0.05 to ±0.1°C, LTCi-150P/±0.5°C.
· Temperature control system: PID control.
· Operating liquid type: Water, ethylene glycol water solution, ethanol water solution.
[Applications]
· Compact design with ultra-compact compressor.
· Energy-saving type with inverter controlled compressor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Temperature Control Range(°C)

Refine by

  • 2 to Room Temperature -5
  • 2~60
  • Clear
Specifications

Refine by

  • Heater included
  • No Heater
  • Clear
Manufacturer Product Name

Refine by

  • Cooling Water Circulation Device LTCi-150HP
  • Cooling Water Circulation Device LTCi-150P
  • Clear
Manufacturer Model Number

Refine by

  • LTCi-150HP
  • LTCi-150P
  • Clear
JAN Code

Refine by

  • 4562108510752
  • 4562108510769
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2~60
Heater included
Cooling Water Circulation Device LTCi-150HP
LTCi-150HP
4562108510752
Quote
-

Part Number : 1-2123-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cooling Water Circulation Device
  • Cooling capability(W)
    150
  • Temperature Control Range(°C)
    2~60
  • External Dimensions(mm)
    140×280×313
  • Power Supply(V)
    100V
  • Refrigerant
    R134a
  • Specifications
    Heater included
  • Manufacturer Product Name
    Cooling Water Circulation Device LTCi-150HP
  • Manufacturer Model Number
    LTCi-150HP
  • JAN Code
    4562108510752
  • Weight(kg)
    Approx. 8
  • Power supply details
    AC100V 50/60Hz
  • Circuit System
    Closed System Circulation
  • Max. Flow
    5A
  • Circulation Nozzle
    O.D. φ11 mm (Applicable Tube I.D. φ9 mm)
  • Maximum Lift
    4.0m
  • Heater capacity(W)
    300
  • Power cord length(m)
    Approximately 1.8 (3P plug)
  • Circulation pump (idling)
    Max. Flow 3.5 l/min
  • Operating liquid type
    Water, ethylene glycol water solution, ethanol water solution
  • Temperature Control System
    PID Control
  • Built-In pump
    High Power
  • Temperature Control Accuracy(°C)
    ±0.05~±0.1
  • Material
    Main body / Melamine baking finished steel, Cooling coil / Nickel-plated copper tube
  • Safety Function
    Fuse Float Switch
  • Accessory
    Hose 1 m (Inner Diameter φ9 mm) x 2
  • Footnotes
    The performance is measured with room temperature at 25°C, rated supply voltage and no load.
1 unit
2 to Room Temperature -5
No Heater
Cooling Water Circulation Device LTCi-150P
LTCi-150P
4562108510769
4 Day(s) or more
-

Part Number : 1-2123-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cooling Water Circulation Device
  • Cooling capability(W)
    150
  • Temperature Control Range(°C)
    2 to Room Temperature -5
  • External Dimensions(mm)
    140×280×313
  • Power Supply(V)
    100V
  • Refrigerant
    R134a
  • Specifications
    No Heater
  • Manufacturer Product Name
    Cooling Water Circulation Device LTCi-150P
  • Manufacturer Model Number
    LTCi-150P
  • JAN Code
    4562108510769
  • Weight(kg)
    Approx. 8
  • Power supply details
    AC100V 50/60Hz
  • Circuit System
    Closed System Circulation
  • Max. Flow
    2A
  • Circulation Nozzle
    O.D. φ11 mm (Applicable Tube I.D. φ9 mm)
  • Maximum Lift
    4.0m
  • Heater capacity(W)
    -
  • Power cord length(m)
    Approximately 1.8 (3P plug)
  • Circulation pump (idling)
    Max. Flow 3.5 l/min
  • Operating liquid type
    Water, ethylene glycol water solution, ethanol water solution
  • Temperature Control System
    PID Control
  • Built-In pump
    High Power
  • Temperature Control Accuracy(°C)
    ±0.5
  • Material
    Main body / Melamine baking finished steel, Cooling coil / Nickel-plated copper tube
  • Safety Function
    Fuse Float Switch
  • Accessory
    Hose 1 m (Inner Diameter φ9 mm) x 2
  • Footnotes
    The performance is measured with room temperature at 25°C, rated supply voltage and no load.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)