• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square 90°, Negative, with Hole SNMG1906○○ "Rough Cutting"

Square 90°, Negative, with Hole SNMG1906○○ "Rough Cutting"

[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 8
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
SNMG190612-CA5505
SNMG190612-CA5535
SNMG190616-CA5535
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Material
5 Day(s) or more 1.21.2CA5505
5 Day(s) or more 1.21.2CA5535
5 Day(s) or more 1.61.6CA5535

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
work material Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)