• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○XF "for Finishing / Small Incision" for Mild Steel

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○XF "for Finishing / Small Incision" for Mild Steel

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing

Part Number
DNMG150404XF-PV7010
DNMG150404XF-PV7025
DNMG150408XF-PV7010
DNMG150408XF-PV7025
DNMG150408XF-TN6010
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Material
3 Day(s) or more 0.40.4PV7010
3 Day(s) or more 0.40.4PV7025
9 Day(s) or more 0.80.8PV7010
4 Day(s) or more 0.80.8PV7025
5 Day(s) or more 0.80.8TN6010

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel / Stainless Steel Breaker Use Finish Rake angle Negative
Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)