• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Straight Grinder (Precision Grinder / Grinder-Use) YG-4H Series

Straight Grinder (Precision Grinder / Grinder-Use) YG-4H Series

It has been designed to be small and lightweight, and yet easy to use with its high power. A wide range of applications, such as finishing welded parts, casting products, die cast deburring, various polishing and heavy grinding.

Part Number
YG-4H-1
YG-4H-1F
YG-4H-2
YG-4H-2F
Part NumberVolume DiscountDays to Shipวันจัดส่งTotal Length
(mm)
Handle Type Whetstone Dimensions
(mm)
Whetstone Mounting Screw Dimensions
(Input)
Recommended Hose Diameter
(mm)
Hose Cap Screw Dimensions Mass
(kg)
Standard accessories Advantages
6 Day(s) or more 373Roll100×19×9.53W3/8 Screw Thread 1612.7RC3/82.05Coupler Plug NL-23PM, 32 Hex Wrench, 5 mm Allen WrenchA compactly designed cylinder and rotor have been incorporated into the aluminum body.
6 Day(s) or more 401.5Lock lever100×19×9.53W3/8 Screw Thread 1612.7RC3/82.05Coupler Plug NL-23PM, 32 Hex Wrench, 5 mm Allen WrenchA compactly designed cylinder and rotor have been incorporated into the aluminum body.
6 Day(s) or more 378Roll100×19×12.7W1/2 Screw Thread 1212.7RC3/82.09Coupler Plug NL-23PM, 32 Hex Wrench, 5 mm Allen WrenchA compactly designed cylinder and rotor have been incorporated into the aluminum body.
6 Day(s) or more 406.5Lock lever100×19×12.7W1/2 Screw Thread 1212.7RC3/82.09Coupler Plug NL-23PM, 32 Hex Wrench, 5 mm Allen WrenchA compactly designed cylinder and rotor have been incorporated into the aluminum body.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Normal Type Number of No-load Revolutions(rpm) 9500 Exhaust Direction Side
Air Consumption (Maximum)(Nm3/min) 0.95

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)