• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Small Grinder (for Precision Polishing/Grinding), YG-13R Series

Small Grinder (for Precision Polishing/Grinding), YG-13R Series

It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.

Part Number
YG-13R-1F
YG-13R-1L
Part NumberVolume DiscountDays to Shipวันจัดส่งHandle Type Collet Size
(mm)
Outer Diameter (Maximum)
(mm)
Recommended Hose Diameter
(mm)
Hose Cap Screw Dimensions Mass
(kg)
Standard accessories Advantages
6 Day(s) or more Lock lever332.56.3RC1/40.35Coupling plug NL-22PM, 8 Hex wrench (2), IH008 gas supply hose 1.5 m, EH030 exhaust hose 0.5 mThe collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue. Exhaust air is expelled through the exhaust hose, does not disturb work, and generates less noise. When the lock lever is pushed in the direction of the arrow, it folds down and the air intake is engaged; when the lever is released, the lock state is automatically engaged.
6 Day(s) or more Lever332.56.3RC1/40.35Coupling plug NL-22PM, 8 Hex wrench (2), IH008 gas supply hose 1.5 m, EH030 exhaust hose 0.5 mThe collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue. Exhaust air is expelled through the exhaust hose, does not disturb work, and generates less noise.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Sound-absorbing Type Number of No-load Revolutions(rpm) 30000 Total Length(mm) 174.5
Exhaust Direction Rear Air Consumption (Maximum)(Nm3/min) 0.25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)