• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Glass Filter (Buchner Funnel Type)

Part Number
2-7475-01
2-7475-02
2-7475-03
2-7475-04
2-7475-05
2-7475-06
2-7475-07
2-7475-08
2-7475-09
2-7475-10
2-7475-11
2-7475-12
2-7475-13
2-7475-14
2-7475-15
2-7475-16
2-7475-17
2-7475-18
2-7475-19
2-7475-20
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity
(ml)
Outer Diameter
(φ mm)
Pore diameter
(μm)
Product Name Part Number Foot Length
(mm)
Filter diameter
(φ mm)
Glass Filter Plate Thickness
(mm)
Amount Of Content
4 Day(s) 308 (foot)100 to 120Glass Filter 0776-01-1010776-01-10160305±11 pc.
3 Day(s) 308 (foot)40~50Glass Filter 0776-01-1020776-01-10260305±11 pc.
3 Day(s) 308 (foot)20–30Glass Filter 0776-01-1030776-01-10360305±11 pc.
3 Day(s) 308 (foot)5–10Glass Filter 0776-01-1040776-01-10460305±11 pc.
3 Day(s) 609 (foot)100 to 120Glass Filter 0776-02-1010776-02-10165405±11 pc.
3 Day(s) 609 (foot)40~50Glass Filter 0776-02-1020776-02-10265405±11 pc.
3 Day(s) 609 (foot)20–30Glass Filter 0776-02-1030776-02-10365405±11 pc.
3 Day(s) 609 (foot)5–10Glass Filter 0776-02-1040776-02-10465405±11 pc.
3 Day(s) 14012 (Foot)100 to 120Glass Filter 0776-03-1010776-03-10190655±11 pc.
3 Day(s) 14012 (Foot)40~50Glass Filter 0776-03-1020776-03-10290655±11 pc.
10 Day(s) 14012 (Foot)20–30Glass Filter 0776-03-1030776-03-10390655±11 pc.
3 Day(s) 14012 (Foot)5–10Glass Filter 0776-03-1040776-03-10490655±11 pc.
3 Day(s) 45016 (Legs)100 to 120Glass Filter 0776-04-1010776-04-101120905±11 pc.
3 Day(s) 45016 (Legs)40~50Glass Filter 0776-04-1020776-04-102120905±11 pc.
15 Day(s) 45016 (Legs)20–30Glass Filter 0776-04-1030776-04-103120905±11 pc.
3 Day(s) 45016 (Legs)5–10Glass Filter 0776-04-1040776-04-104120905±11 pc.
3 Day(s) 75018 (Foot)100 to 120Glass Filter 0776-05-1010776-05-1011351105±11 pc.
15 Day(s) 75018 (Foot)40~50Glass Filter 0776-05-1020776-05-1021351105±11 pc.
3 Day(s) 75018 (Foot)20–30Glass Filter 0776-05-1030776-05-1031351105±11 pc.
3 Day(s) 75018 (Foot)5–10Glass Filter 0776-05-1040776-05-1041351105±11 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Filtration Bottle / Filter Material Borosilicate Glass Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)