• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Ultrasonic Cleaner Oscillation Frequency (kHz) 28/45

Ultrasonic Cleaner Oscillation Frequency (kHz) 28/45

The resonant dual-frequency oscillation (auto-switching) function helps prevent uneven cleaning. The case is made of corrosion-resistant stainless steel. Includes a drain for waste water and a heater (500 W). The dual-frequency oscillation function helps reduce the risk of damage to workpieces and tanks. Cleaning of medical instruments, optical instruments, machine components, etc.

Part Number
VS-32545
Part NumberVolume DiscountDays to Shipวันจัดส่งPower Consumption
(W)
Power Drain Valve Timer Setting Code Length Material (Case / Tank) Accessories Characteristics Applications Weights
(g)
Amount Of Content
20 Day(s) 1200Single-Phase 100 V1/2 Inch Ball Valve0-30 minutes and continuous (mechanical)2mStainless Steel (SUS304)Drain BoardA resonating 2-cycle oscillation (automatic switching) will prevent unevenness during washing.Cleaning of medical instruments/optical instruments/mechanical parts, etc.150001 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Ultrasonic Cleaner Applications Large Type Oscillating Frequency(kHz) 28/45
High-frequency Input and Output(W) 300 Tank Capacity(L) 29.8 Inner Tank Dimension (Width)(mm) 500
Inner Tank Dimension (Length)(mm) 298 Inner Tank Dimension (Height)(mm) 200 Width(mm) 530
Length(mm) 325 Height(mm) 388 Trusco Cords 288-1098
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part VS-32545 in the Ultrasonic Cleaner Oscillation Frequency (kHz) 28/45 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน VS-32545 ในชุด Ultrasonic Cleaner Oscillation Frequency (kHz) 28/45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)