Circulating Antifreeze, Koga Brine PG

Circulating Antifreeze, Koga Brine PG

A high quality circulating antifreeze with a propylene glycol solvent as the main component, combined with a rust inhibitor (non-phosphorus/non-amine).

Part Number
45-206
Part NumberVolume DiscountDays to Shipวันจัดส่งCharacteristics Specifications Crosswise
(mm)
Lengthwise
(mm)
Height
(mm)
Applications Weights
(g)
Fluid Color Amount Of Content
11 Day(s) High Quality Antifreeze for Circulation with propylene glycol based solution as the main component and with rust-preventive agent with excellent corrosion resistance (non-phosphorus, non-amine).Propylene Glycol 70%240240350As circulating fluid of general cooling equipment such as floor heating, panel heating, warm water room heater, chemical factory etc.19200Pink1 Can (18 kg)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Other Operational Temperature Range -40~90℃ Capacity 18kg
Trusco Cords 361-4786 Amount Of Content 1 Can (18 kg)

Please check the type/dimensions/specifications of the part 45-206 in the Circulating Antifreeze, Koga Brine PG series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 45-206 ในชุด Circulating Antifreeze, Koga Brine PG

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)