• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Electronics Nippers 7902-125

Electronics Nippers 7902-125

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
6 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The screw joint is precise and can be opened and closed very smoothly.
· Brush cut.
· Handle Specification: Comfort

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    59
  • Soft Wire Cutting Capacity(mm φ)
    1.7
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.3
  • Body / Option
    Main Body
  • JAN Code
    4003773061298

Catalog
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
6 Day(s) or more
-

Part Number : 7902-125
Days to Shipวันจัดส่ง 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    59
  • Soft Wire Cutting Capacity(mm φ)
    1.7
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.3
  • Body / Option
    Main Body
  • JAN Code
    4003773061298
  • Specifications
    Head Finish: Polished / Handle Specification: Comfort / Style: Round Head
  • Features
    With the double open spring, the mouth can be opened without feeling resistance. The head part has a matte finish. The lightweight body reduces the worker's burden. Made from forged high grade ball bearing steel.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ