• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Electronics End Cutting Nippers 6401-115

Electronics End Cutting Nippers 6401-115

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
6 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: End cutter.
· The cutting surface is umbrella-shaped.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Hard Wire Cutting Capacity(mmφ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773017745

Catalog
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
6 Day(s) or more
-

Part Number : 6401-115
Days to Shipวันจัดส่ง 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Hard Wire Cutting Capacity(mmφ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773017745
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: End Cutter
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 56 and it is made of special oil quenched and tempered special tool steel.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ