• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

Preset Type Torque Wrench

Preset Type Torque Wrench

· Turning the grip allows the torque to be set easily.
· Distinguished by the click sound and vibration that occurs at release once the set value is reached.
· A lightweight and strong chrome-vanadium steel and reinforced resin grip realize light weight and superb balance.
· Rotate the blue ring on the grip to lock the setting value.

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to ShipMass
Features Intended Use
4 Day(s) or more 0.300It is easy to set the torque by turning the grip. The clicking sound and vibration made at the time of release indicates that the set value has been reached. Due to the light weight, solid chrome vanadium steel and reinforced resin grip, an exquisite balance of durability and weight reduction is achieved.General tightening torque management.


  1. 1

Basic Information

Product Model Pre-set Type Torque Adjustment Range(N·m) 2.5~25 Insertion Angle(mm) 6.35
Minimum Scale(N·m) 0.25 Total Length(mm) 232 Burden Direction Right
Torque Precision(±%) 4 Body / Option Main Body Material and Finish Head/Sleeve: Chrome Vanadium Steel (Cr-V), Grip: Reinforced Resin
JAN Code 4000896119752 Trusco Code 439-3201

Please check the type/dimensions/specifications of the part 5108-2CT in the Preset Type Torque Wrench series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)