• เนื่องจากวันหยุดเทศกาลตรุษจีน ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 2-10 กุมภาพันธ์ 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ > คลิก
    According to upcoming Chinese's New Year, Some suppliers will be holiday during 2-10 February 2019 and it may cause some product take longer lead time. > click
Flat Pliers 2005

Flat Pliers 2005

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
6 Day(s) or more

[Features]
· Head has a short, flat shape.
· Grip surface has linear cut for slip prevention.
· Oil tempered and quenched special tool steel is used for the material.
· Head: Chrome plated.
· Handle: Comfort

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
Part Number
Overall Length(mm)

Refine byกรองตาม

  • 140
  • 160
  • Clearล้างค่าการค้นหา
Mass(g)

Refine byกรองตาม

  • 145
  • 170
  • Clearล้างค่าการค้นหา
Opening Tip Length(mm)

Refine byกรองตาม

  • 28
  • 30
  • Clearล้างค่าการค้นหา
Joint Part Width(mm)

Refine byกรองตาม

  • 15..5
  • 17
  • Clearล้างค่าการค้นหา
JAN Code

Refine byกรองตาม

  • 4003773042457
  • 4003773042464
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
140
145
28
15..5
4003773042464
6 Day(s) or more
-

Part Number : 2005-140
Days to Shipวันจัดส่ง 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    145
  • Opening Tip Length(mm)
    28
  • Joint Part Width(mm)
    15..5
  • Body / Option
    Main Body
  • JAN Code
    4003773042464
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Comfort handle: A red and blue two-toned handle with 2 types of different materials combined. The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance. The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force. The material is oil quenched and tempered special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
160
170
30
17
4003773042457
6 Day(s) or more
-

Part Number : 2005-160
Days to Shipวันจัดส่ง 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    170
  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    17
  • Body / Option
    Main Body
  • JAN Code
    4003773042457
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Comfort handle: A red and blue two-toned handle with 2 types of different materials combined. The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance. The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force. The material is oil quenched and tempered special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)