• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Mask Package

Part Number

Configured Part Number is shown.

Part Number
1-5390-01
1-5390-02
1-5390-03
Part NumberVolume DiscountDays to ShipSize
(mm)
Specifications Color Material Manufacturer Product Name Manufacturer Model Storable mask thickness
(mm)
Features Features 2 Amount Of Content
3 Day(s) 160X157X20For 5-Inch ModelsOrangeAntistatic ABS ResinMask Package B8050-0611B8050-06112.3Excellent preservation due to thin design and high strength. This product can also be stacked.It positions the mask using the minimum mask attachment part and protects.1 pc.
3 Day(s) 185X180X23For 6 inchTransparent colorPC (Polycarbonate)Mask Package B8060-0600B8060-06002.3Excellent preservation due to thin design and high strength. This product can also be stacked.It positions the mask using the minimum mask attachment part and protects.1 pc.
3 Day(s) 234X246X25For 7-Inch ModelsOrangeAntistatic ABS ResinMask Package B8070-0111B8070-01113.8Excellent preservation due to thin design and high strength. This product can also be stacked.It positions the mask using the minimum mask attachment part and protects.1 pc.

Loading...

  1. 1

Basic Information

Product Type Wafer Carrier Tray Amount Of Content 1 pc.