• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 16/12 to 6:00 17/12/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Technical (γ sterilized)

Technical (γ sterilized)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Product using mixture of highly absorbent cellulose and flexible polyester. Features outstanding solvent resistance and wear resistance. Excellent absorption with excellent tear resistance. Low dust emitting wiper, with little change of properties and low sodium levels. Boasts excellent antistatic properties. Usable both wet or dry and sterilizable.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (1,200 Sheets)
  • 1 Bag (150 Sheets)
  • 1 Bag (300 Sheets)
  • 1 Bag (600 Sheets)
  • Clear
Size(in)

Refine by

  • 4X4
  • 6X6
  • 9X9
  • 12X12
  • Clear
Manufacturer Product Name

Refine by

  • TechniCloth TX604-ST
  • TechniCloth TX606-ST
  • TechniCloth TX609-ST
  • TechniCloth TX612-ST
  • Clear
Manufacturer Model Number

Refine by

  • TX604-ST
  • TX606-ST
  • TX609-ST
  • TX612-ST
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
1 Bag (1,200 Sheets)
4X4
TechniCloth TX604-ST
TX604-ST
4 Day(s) or more
-

Part Number : 7-085-31
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1,200 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    4X4
  • Manufacturer Product Name
    TechniCloth TX604-ST
  • Manufacturer Model Number
    TX604-ST
  • Detailed Material
    Polyester, Cellulose
  • Features
    Product using mixture of highly absorbent cellulose and flexible polyester. Has excellent solvent resistance and abrasion resistance. Has good absorption and offers excellent tear resistance. Wiper with low degradation, low dust generation, and low sodium level. Can be used wet or dry. Can be sterilized.
1 Bag (600 Sheets)
6X6
TechniCloth TX606-ST
TX606-ST
4 Day(s) or more
-

Part Number : 7-085-32
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (600 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    6X6
  • Manufacturer Product Name
    TechniCloth TX606-ST
  • Manufacturer Model Number
    TX606-ST
  • Detailed Material
    Polyester, Cellulose
  • Features
    Product using mixture of highly absorbent cellulose and flexible polyester. Has excellent solvent resistance and abrasion resistance. Has good absorption and offers excellent tear resistance. Wiper with low degradation, low dust generation, and low sodium level. Can be used wet or dry. Can be sterilized.
1 Bag (300 Sheets)
9X9
TechniCloth TX609-ST
TX609-ST
4 Day(s) or more
-

Part Number : 7-085-33
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (300 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    TechniCloth TX609-ST
  • Manufacturer Model Number
    TX609-ST
  • Detailed Material
    Polyester, Cellulose
  • Features
    Product using mixture of highly absorbent cellulose and flexible polyester. Has excellent solvent resistance and abrasion resistance. Has good absorption and offers excellent tear resistance. Wiper with low degradation, low dust generation, and low sodium level. Can be used wet or dry. Can be sterilized.
1 Bag (150 Sheets)
12X12
TechniCloth TX612-ST
TX612-ST
4 Day(s) or more
-

Part Number : 7-085-34
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (150 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    TechniCloth TX612-ST
  • Manufacturer Model Number
    TX612-ST
  • Detailed Material
    Polyester, Cellulose
  • Features
    Product using mixture of highly absorbent cellulose and flexible polyester. Has excellent solvent resistance and abrasion resistance. Has good absorption and offers excellent tear resistance. Wiper with low degradation, low dust generation, and low sodium level. Can be used wet or dry. Can be sterilized.