• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Seamless Gloves

Seamless Gloves

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Helps prevent stuffiness and allergies from occurring. Seamless and with excellent elasticity, they fit closely to the fingertips.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • Approximately 285
  • Approximately 305
  • Clear
Manufacturer Product Name

Refine by

  • Seamless Gloves Economy Type L
  • Seamless Gloves Economy Type M
  • Clear
Manufacturer Model Number

Refine by

  • L
  • M
  • Clear
JAN Code

Refine by

  • 4560111728997
  • 4560111729000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
L
Approximately 305
Seamless Gloves Economy Type L
L
4560111729000
5 Day(s) or more
-

Part Number : 1-1754-02
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyurethane, polyester
  • Size
    L
  • Overall Length(mm)
    Approximately 305
  • Manufacturer Product Name
    Seamless Gloves Economy Type L
  • Manufacturer Model Number
    L
  • JAN Code
    4560111729000
  • Material Details
    Surface / Highly permeable PU (polyurethane), Lining/Polyester
  • Other specifications
    Shared with Left/Right
  • Features
    Helps prevent stuffiness and allergies from occurring. Seamless and with excellent stretchability, they fit closely to the fingertips.
1 Pack (10 pcs)
M
Approximately 285
Seamless Gloves Economy Type M
M
4560111728997
4 Day(s) or more
-

Part Number : 1-1754-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyurethane, polyester
  • Size
    M
  • Overall Length(mm)
    Approximately 285
  • Manufacturer Product Name
    Seamless Gloves Economy Type M
  • Manufacturer Model Number
    M
  • JAN Code
    4560111728997
  • Material Details
    Surface / Highly permeable PU (polyurethane), Lining/Polyester
  • Other specifications
    Shared with Left/Right
  • Features
    Helps prevent stuffiness and allergies from occurring. Seamless and with excellent stretchability, they fit closely to the fingertips.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)